Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

AQX2000

AC 230 V extension module

Stock no. BPZ:AQX2000

Stock no. BPZ:AQX2000

Extension module AC 230 V with potential-free changeover contact AC/DC 12...250 V.

Attribute

Value

Power consumption

4 VA

Digital input, contact query

DC 37 V

Relay outputs, number

1

Relay outputs

Potential-free, Changeover contact

Relay output, switching voltage

AC/DC 12...250 V

Relay output, switching current

0.01...6 A

Primary voltage

AC 230 V

Secondary voltage

AC 24 V

Connection, electrical

Screw terminals

Degree of protection

IP20

Dimensions (W x H x D)

80 x 110 x 62 mm