Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

AQR2531ANW

Front module with passiv temperature measurement, LG-Ni1000

Stock no. S55720-S133

Stock no. S55720-S133

Front module with passiv sensor.

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

0…50 °C

Connection, electrical

Screw terminals

Color

Titanium white

Degree of protection

IP30

Dimensions (W x H)

55 x 55 mm