Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

AP 42../13

IR wall switch, titanium white

Stock no. 5WG142..-3AB13

Stock no. 5WG142..-3AB13

  • For wireless control of actuators via infrared signals, e.g. for switching On/Off/Over, dimming, value transmission, shutter/blind control or call up/store scenes

  • 1 LED for control of transmission and battery

  • Red LED cover

  • DIP switches for selection of the channel number (1...64)

  • Infrared wave length: 890 nm

  • Infrared frequency: 455 kHz

  • Transmitter range: 8 m, non-directional

  • Power supply by two commercially available 1.5 V batteries type Alkaline LR03/AAA

  • Mounting frame for mounting on a flush-mounting wall box, on a wall surface or with adhesive tape on an even surface

Additional info

Accessories for pushbuttons with IR receiver decoder have to be ordered separately, see chapter Gateways, Interface Converters - KNX infrared.

Attribute

Value

Dimensions (W x H x D)

82 x 115 x 21 mm

Product Variants