TXS1.12F10

TX-I/O Power Supply Modules 24 VDC Supply 1200 mA, 10 A Fuse

Stock no. BPZ:TXS1.12F10

Stock no. BPZ:TXS1.12F10

Up to 4 power supply modules can be operated in parallel

AC 24 Volt input

Generation / transfer of DC 24 V, 1.2A for the supply of TX-I/O modules and field devices

Fresh provision of AC 24 V for field device supply

Transfer of the bus signal

Attribute

Value

Weight

0.309 kg

Dimensions (W x H x D)

96 x 77.5 x 98 mm