TX-I/O™ modules

Stock no. BPZ:TXM1..

Stock no. BPZ:TXM1..

Simple planning and executions:

  • Slim, easy-to-understand I/O product range

  • Highest flexibility for I/O point mix

Efficient panel construction:

  • Small space requirements thanks to very compact construction

  • DIN form eases panel construction using standard components

  • Self-learning bus connections of the TX-I/O™ module with power supply

  • Direct connection with interchange pins

Fast commissioning and service:

  • Easiest possible addressing

  • Fast servicing: plug-in I/O module exchange without tools or rewiring

  • permute proof terminal bases

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs



Operating voltage

DC 22.5...26 V

Power consumption

0.8...2.3 W

Dimensions (W x H x D)

64 x 77.5 x 98 mm

Product Variants