TXM1.8X

8 Universal I/O Module, 4-20mA,

Stock no. BPZ:TXM1.8X

Stock no. BPZ:TXM1.8X

8 Inputs/outputs signaled with green LED, without local operation (same functionality as TXM1.8U, but with current input/output).

8 universal I/O points, individually configurable as:

  • DI: Message signal, message impulse (with storage function) or counter impulse (25 Hz)

  • AI: Temperature sensor, DC 0...10 V, or 4...20 mA

  • AO: DC 0...10 V, 4...20 mA (for 4 I/O points)

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

2.2 W

Weight

0.194 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm