TXM1.8X-ML

8 Universal I/O Module, 4-20mA, Override and LCD

Stock no. BPZ:TXM1.8X-ML

Stock no. BPZ:TXM1.8X-ML

8 Inputs/outputs signaled with green LED, with local operation as per ISO 16484 with LCD signal display (same functionality as TXM1.8U-ML, but with current input/output).

8 universal I/O points, individually configurable as:

  • DI: Message signal, message impulse (with storage function) or counter impulse (25 Hertz)

  • AI: Temperature sensor, DC 0...10 V, or 4...20 mA

  • AO: DC 0...10 V, 4...20 mA (for 4 I/O points)

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

2.3 W

Weight

0.211 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm