TXM1.8P

8 Resistance measuring input module

Stock no. BPZ:TXM1.8P

Stock no. BPZ:TXM1.8P

8 inputs with LED signal / fault display.

8 resistance measuring inputs with individual configuration of resistance or temperature measurement:

  • Pt100 (4-wire)

  • Pt1000, Ni1000

  • Resistance 250 ohm or 2500 ohm (2-wire)

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

1.2 W

Weight

0.219 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm