TXM1.6R-M

6 Relay output module with Override

Stock no. BPZ:TXM1.6R-M

Stock no. BPZ:TXM1.6R-M

6 outputs, signaling per output with three-colored LED (greed, yellow, red), with local operation as per ISO 16484.

6 DO (relay switch), individually configurable as:

  • Continuous or impulse contact

  • Single-stage or multi-stage

  • Three-point positioning output with internal stroke model

  • Switching voltage AC 12...250 V / DC 12…30 V

  • Switching current max. 4 A

Hardware bolting device is by means of external wiring the two-way contacts.

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

1.9 W

Weight

0.241 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm