TX Open RS232/485 module for integrating third-party systems and devices to Desigo

Stock no. S55661-J100

Stock no. S55661-J100

RS232/485 module as platform to integrate third-party systems and devices to the Desigo building automation and control system via modular automation stations PXC..D (Version 4 or higher).

  • With LED's to monitor operating and communication status

  • USB interface for connecting the TX Open Tool

  • Easy installation and setup

  • Simple, fast diagnostics

  • Suitable for operation using pre-defined applications for the following systems:

  • Modbus

  • M-Bus

  • G120P

  • Grundfos- and Wilo pumps



Operating voltage

DC 24 V

Power consumption

1.32 W


RS232, RS485


0.168 kg

Dimensions (W x H x D)

96 x 77.5 x 98 mm