RXZ02.1

Bus terminator 105 Ohm for LonWorks bus

Stock no. BPZ:RXZ02.1

Stock no. BPZ:RXZ02.1

A LONWORKS bus terminator is used as the termination resistor for LONWORKS networks. Terminators with a resistance of 52.3 Ω or 105 Ω are required, depending on the selected topology.

Summary

LonWorks bus terminator with a resistance of 105 ohm; other technical data as for RXZ01.1.

Attribute

Value

Degree of protection

IP40

Weight

0.012 kg

Ambient temperature, operation

0...50 °C