PXM10

Operator unit, local

Stock no. BPZ:PXM10

Stock no. BPZ:PXM10

The PXM10 operator unit allows for operating and monitoring a Desigo PX automation station. The unit offers user-friendly single-button operation via a turn/press button and a high-quality display. The operator unit can be integrated in a panel or a modular automation station of the PXC..-U series.

Operating functions

  • Display for setpoints and actual values, plant and operating states

  • Setpoint adjustment

  • Optical fault indication

  • Alarm display with acknowledgement function

  • Graphical display of scheduler programs


Attribute

Value

Operating voltage

AC 24, DC 12...40 V

Frequency

50/60 Hz

Power consumption

0.7, 1 W

Display size

Display area: 82 x 42 mm
No. of dots: 128 x 64 dots

Interface type

RS 232-interface

Cable length

3 m

Ambient temperature, operation

0...50 °C

Degree of protection

IP40

Weight (incl. packaging)

0.35 kg

Dimensions (W x H x D)

210 x 117 x 37 mm