PXG3..

BACnet router

Stock no. BPZ:PXG3..

Stock no. BPZ:PXG3..

The PXG3.. BACnet router connects a BACnet Ethernet/IP network (BACnet/IPv4 and BACnet/IPv6) to a BACnet /LonTalk network (PXG3.L only), and/or a BACnet/MS/TP channel. BACnet objects are simultaneously transmitted among any and all networks.

  • Routing between BACnet MS/TP, BACnet/LonTalk (PXG3.L only), and BACnet/IP

  • Routing between BACnet/IPv4 and BACnet/IPv6

  • Configuration with Desigo Xwork Plus

  • LED indication

  • 2-port Ethernet switch for low-cost cabling (10/100 baseT)

  • BACnet MS/TP (RS-485) baud rates: 9600, 19200, 38400, 76800

  • BTL tested BACnet communication acoording to BACnet standard (rev 1.12 - as of Desigo V6.0)


Attribute

Value

Operating voltage

AC 24, DC 24 V

Frequency

50/60 Hz

Degree of protection

IP20

Product Variants