PXG3.W100

Web interface BACnet/IP for Desigo Touchpanels

Stock no. S55842-Z115

Stock no. S55842-Z115

The PXG3.W100 web interface serves as the central access point to operate the automation level. A central access point also allows for concurrent operation of different operator units while supporting connection of the Desigo touch panels PXM40 / PXM50 as well as providing access using devices featuring a standard web browser (HTML5 technology) on varios hardware platforms. (e.g. tablets, notebook/PC, smartphones).

  • Connection via Ethernet

  • Central user interface for simultaneous access from various operator units

  • Offline engineering using Xworks Plus

  • Upload/download of configuration data via LAN, or Internet

  • LED indication for Ethernet link and activity

  • 2-port Ethernet switch for low-cost cabling (10/100baseT)


Attribute

Value

Interface

2-port Ethernet switch

Operating voltage

AC 24, DC 24 V

Frequency

50/60 Hz

Communication

BACnet / IP, TCP / IP

Degree of protection

IP20

Dimensions (W x H x D)

162 x 109 x 77.5 mm