PXC..D

Automation station, compact series

Stock no. BPZ:PXC..D

Stock no. BPZ:PXC..D

Compact, freely programmable automation stations for HVAC and building services plant. The fixed data point mix makes the automation stations ideal for commonly used applications with standard signals.

  • Direct connection of field devices

  • Management functions (alarm management‚ scheduler programs‚ trend functions‚ remote management, access protection, etc.)

  • Standalone application or for use with linked system or devices

  • Connection of the PXM.. operator unit

  • Connection of QAX.. room units

  • BTL tested BACnet communication on LonTalk, PTP or IP acoording to BACnet standard (rev 1.12 - as of Desigo V6.0) include B-BC profile

  • AMEV profiles AS-A and AS-B according to guide line "BACnet 2011 - Version 1.2 (as of Desigo V6.0)"


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Communication

Bus: BACnet / LonTalk, PTP (point to point) or IP, Room unit: PPS2

Digital input, contact query

7, DC 20...25 mA

Relay outputs

Monostable, changeover contact

Universal inputs/outputs

Configurable software

Degree of protection

IP20

Product Variants