PXC36-E.D

Automation station with 36 data points and BACnet on IP

Stock no. BPZ:PXC36-E.D

Stock no. BPZ:PXC36-E.D

Fixed data point mix for 36 physical data points per automation station.

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

35 VA

Communication

Bus: BACnet / IP, Room unit: PPS2

Digital inputs, number

4

Digital input, contact query

7, DC 20...25 mA

Digital outputs, number

8

Relay outputs

Monostable, changeover contact

Universal inputs/outputs

Configurable software

Universal inputs/outputs, number

24

Dimensions (W x H x D)

293 x 176 x 77 mm

Degree of protection

IP20