PXC12.D

Automation station with 12 data points and BACnet on LonTalk

Stock no. BPZ:PXC12.D

Stock no. BPZ:PXC12.D

Fixed data point mix for 12 physical data points per automation station.

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

24 VA

Communication

Bus: BACnet on LonTalk, Room unit: PPS2

Digital inputs, number

2

Digital input, contact query

7, DC 20...25 mA

Digital outputs, number

2

Relay outputs

Monostable, changeover contact

Universal inputs/outputs

Configurable software

Universal inputs/outputs, number

8

Dimensions (W x H x D)

272 x 150 x 62 mm

Degree of protection

IP20