PXC-NRUF

Automation station for Integral migration, intgrates 64 data points in Desigo

Stock no. BPZ:PXC-NRUF

Stock no. BPZ:PXC-NRUF

In existing Integral plants, you can replace compact automation units NRUE/A, NRUF/A and NRUT/A with the PXC NRUF automation station.

Fixed data point mix for 64 physical data points per automation station UI=16‚ DI=24, DO=16‚ UO=8.

  • BTL tested BACnet communication on LonTalk or PTP acoording to BACnet standard (rev 1.12 - as of Desigo V6.0) include B-BC profile

  • AMEV profiles AS-A and AS-B according to guide line 'BACnet 2011 - Version 1.2 (as of Desigo V6.0)'


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

26 VA

Communication

Bus: BACnet / LonTalk, Bus: BACnet / PTP (point to point), Room unit: PPS2

Universal inputs, number

16

Digital inputs, number

24

Digital outputs, number

16

Analog outputs, number

0

Universal outputs, number

8

Dimensions (W x H x D)

265 x 295 x 100 mm

Degree of protection

IP20