PXC-NRUD

Adapter plug-in circuit board for Integral NK modules, intgrates 48 data points in Desigo

Stock no. BPZ:PXC-NRUD

Stock no. BPZ:PXC-NRUD

This adapter, combined with an automation station PXC100..D, serves as a replacement for the modular automation stations NRUA/A, NRUB/A, NRUC/A and NRUD/A.

Fixed data point mix for 48 physical data points per adapter DI=8, DO=8‚ UI/UO=32.

Additional info

The adapter consists of a plug-in circuit board with front plate.

It is inserted into an existing card housing NHGB.

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

18 VA

Communication

Bus: TX-I/O island bus to TXB1.PBUS

Digital inputs, number

8

Digital outputs, number

8

Universal inputs, number

16

Universal outputs, number

16