PMX50

15.6-inch touch panel

Stock no. S55623-H120

Stock no. S55623-H120

The Desigo PXM50 touch panel of Desigo Touch and Web is designed for control panel mounting. It is used together with the web interface PXG3.W100 and adapts the standard technology used for the web interface for local operation of the technical installations in the building. The touch panel allows for intuitive and efficient operation of multiple Desigo PXC..D/U automations stations (version 4 or higher) and allows for permanent monitoring of technical installations in a building. TCP/IP is used for communications.

  • Compact design with low built-in depth, for mounting in control panel doors

  • High-resolution TFT display with 16.7 million colors. Resolution: 1366 x 768 pixels (wide screen)

  • Capacitive touch screen

  • Dimmable LED background lighting

  • Intuitive operation and monitoring of multiple plants or Desigo PX automation stations

  • Optimized for local operation of the Desigo building automation and control system

  • LED to indicate alarms while the screen is off

  • Connection via Ethernet RJ45

  • Commissioning wizard

  • Remote access via VNC to the touch panel

  • No additional mounting materials required


Attribute

Value

Operating voltage

AC 24, DC 24 V

Frequency

50/60 Hz

Power consumption

13, 26 W

Display

Capacitve touch screen;16.7 million colors

Display size

396.7 mm (15.6 "), resolution: 1366 x 768 pixels

Interface type

Ethernet IP

Mounting

In control panel doors, In operating tablets

Ambient temperature, operation

0…50 °C

Degree of protection

IP54 / IP20

Dimensions (W x H x D)

419 x 270 x 51.3 mm