The solution from Siemens
An EMC system from Siemens Building Technologies provides danger protection and security solutions. In terms of fire protection – a crucial safety issue for clinics as well – Feldkirch uses Sigmasys and Sinteso fire detectors from Siemens Building Technologies. In case of failure, they transmit a signal to the control panel, where a message is immediately displayed and documented. This “self-diagnosis” not only increases overall safety substantially, but also saves personnel costs because it eliminates the need for regular maintenance checks.
“If a fire occurs, the system immediately notifies the hospital and the fire department simultaneously. It issues instructions and alerts everyone to important information, for example if there are any potential risks in a room such as combustible materials.”
Engineer Herbert Sturn, Technical Manager, Landeskrankenhaus Feldkirch, Austria
Facts and figures - Landeskrankenhaus Feldkirch, Austria |
|---|
Staff | 1.600 |
Beds | 606 |
Stationary cases | 35.500 |
Surgical procedures | 148.000 |
Ambulance contacts | 18.000 |