Compact Monitoring Technology (CMT)
Do you have all environmental parameters under control to release your products?
Our Compact Monitoring Technology (CMT) solution uses the risk-based approach to ensure that your GxP- critical environmental parameters are under control – which helps you reduce your validation risks, efforts, and costs considerably.
The CMT is a standardized solution for monitoring up to 100 critical values like temperature, humidity, pressure, particle counters, and air velocity. It is designed to comply with the strictly regulated markets like pharmaceutical or medical device production and research facilities. But you can also use the CMT for monitoring in non-regulated areas like pharmacies, operating rooms, blood transfusion services, museums or university laboratories.
The benefits of separate monitoring solutions
One dedicated system solution for GxP values which gathers, stores, organizes and archives data, and provides a range of analysis and reporting applications
The four steps to a validated solution
The first step of the CMT solution provides a prequalification service. Our experts assist you with impact and risk analyses that define which environmental parameters are critical to GxP. For compliance you only need to monitor these parameters, which considerably cuts your monitoring and validation costs.
In step two, we deliver an independent standardized monitoring system for your critical values. The advantage of this approach is that our technical solution is pre-engineered, pre-installed, and pretested in our production facilities under the most stringent quality conditions. Part of our delivery is a completed FAT report for each CMT.
The CMT delivers everything you need for GMP compliance
The CMT can be tailored to meet your needs