Access control, fire alarm and standardized emergency scenarios for maximum safety and security
Security plays a key role in the operating theater. Thanks to integration, all disciplines in the operating theater are centrally controlled and can be monitored at a glance with the touch panel. A connection to the hospital emergency system also ensures maximum security in the event that the hospital must be evacuated.
Our solution makes your work safer:
Only authorized persons can access the operating area
Digital checklist prevents surgical instruments from being left behind after an operation on the patient
Integration of pressure monitoring in the building management system ensures rapid compensation in the event of a pressure drop
Fire protection - from alarms to hospital evacuation
Hospital emergency system with standardized emergency scenarios (e.g. power outage during an operation) keeps the focus on the patient
Reduced risk of infection due to optimum airflow conduction (DIN 1946-4)
Find out more about our security solution for your operating theater:
Security scenario in the operating theater: |
Maximum security in the operating theater for patients and medical staff due to: |
- Predefined scenarios (e.g. ex-ray imaging, endoscopy, cleaning, standby mode) - Adjustment of important room parameters at the press of a button (lights, temperature, air supply, monitoring, status Door interlock (lock/unlock) - Automatic monitoring of power supply, medical gases, HVAC systems, fire detection and extinguishing - Continuous monitoring of hygienic conditions by supplying air via the HVAC systems - Automatic emergency power supply in the event of power outages or disturbances - Request for assistance without leaving the room |