Wide-area surveillance for airports

Intelligent video surveillance at its best

The SiveillanceTM SiteIQ Wide-Area surveillance system from Siemens transforms airport security surveillance via patented algorithms analyzing and combining camera and other sensor inputs, and displaying an entire protected site on one screen.

The video surveillance analytics are capable of identifying, tracking and classifying more than 50 independent simultaneous events per camera and can distinguish between pedestrians, vehicles and planes.

Typical events that can be detected include:

  • Intrusion detection

  • Illegally parked vehicles or suspicious vehicle movement

  • Pedestrians violating protected zones

  • Unauthorized plane movement

  • Dropped cargo


Continuous monitoring and displaying

With the use of policy zones and virtual barrier functions, it is possible to continuously monitor and display the critical areas of an airport, such as the perimeter or apron, easily accommodating site-specific operational conditions and varying security level requirements. This enables the surveillance effectiveness of security operators to remain at its highest, as they can truly focus on critical areas or events.

Siveillance SiteIQ Wide-Area can be seamlessly integrated with Siveillance Vantage to enhance situational awareness and drastically improve the security of your airport.