Command and control solutions for airports

Real-time support on one screen with Siveillance Vantage

Who is responsible for coordinating a timely response if an incident occurs in an airport? The lack of a central command and control platform in these situations can have a huge negative impact on the airport and hold up the re-opening of terminals.

SiveillanceTM Vantage is a command and control software platform that offers the real-time support functions needed to react efficiently at any given moment to any event.

Connection of all sub-systems and optimization of operational processes

Siemens command and control solution connects the airport’s various sub-systems that would otherwise run in isolation. The command and control system helps airport operators and first responders to optimize operational processes, including the management of complex coordination and communication requirements among the airport, security, rescue and emergency services in crisis situations – immediate and effective intervention guaranteed.

command and control solutions for airports
Click to open the flash animation

Significant cost savings and improvement of energy efficiency

Working in combination with our wide-area surveillance  technology, Siveillance Vantage provides complete situational awareness for large-scale sites at all times.

The Siemens command and control solution improves the airport operational efficiency while reducing risk and protecting lives, leading to significant cost savings and improving the energy efficiency of your airport.

Siveillance Vantage:

  • has a modular set up;

  • can be adapted to the individual needs of any airport;

  • offers an easy system configuration.