Reliable detectors for special applications
Special flame detectors in various installation sizes from Siemens offered in complex or defiance environments. Key features: fast, reliable, precise.
Flame detectors
Suitable for the detection of smokeless liquid and gas fires and smoking open fires occurring during the burning of materials containing carbon.
Cerberus PRO
The new generation of a smart fire safety system.
Sinteso
Top level fire protection. S-LINE and C-LINE flame detectors for sophisticated applications.
Synova
The safe, sure way to more innovative systems.
Linear smoke detectors
Ideal solution for monitoring rooms with complex ceiling structures.
Cerberus PRO
The new generation of a smart fire safety system.
Sinteso
Top level fire protection. S-LINE ASA linear smoke detectors for sophisticated applications.
Synova
The safe, sure way to more innovative systems. Linear smoke detector for use in areas where access is difficult, in particular floor and ceiling voids or high ceilings.
Air duct sampling chambers
Air duct sampling chambers reliable monitor intake, outlet and circulating air ducts in air conditioning and ventilation systems.
Explosion hazard area products
High-resistant products for explosive areas.
Aspirating smoke detectors
For room and object monitoring for the earliest possible fire detection.
Linear heat detection
Systems that are capable of triggering an alarm in case of a defined temperature increase or when a maximum temperature is exceeded.
Radio line
Perfect solution if a building forbiddens to lay cable or if re-fittings have to work immediately, correctly, and failure-free.