Sinteso flame detectors

Sinteso flame detectors

Flame detectors are suitable for detecting:

  • Smokeless liquid and gas fires

  • Smoke-forming open fires arising from the burning of materials containing carbon



Detection process (graphic)
Fig.: Detection process with ASAtechnology™ (S-LINE flame detectors).

Product, product catalog link

Description

Sensors

C-LINE DA flame detector FDF221-9

Infrared flame detector for simple applications

1 with detection algorithm

S-LINE ASA flame detector FDF241-9

- Flame detector for highest application requirements (inside and outside)
- The sensors measure in different, specific infrared wavelengths to be able to distinguish open fires from artificial light or sunlight

3 infrared with ASAtechnology™