Addressable manual call points

Sinteso addressable manual call points

Manual call points are for the immediate manual actuation of a fire alarm or an extinguishing process. For indoor and outdoor application. For surface- and recess-mounted feed lines in easily accessible places. Direct alarm actuation by pushing in the glass plate.

Product, catalog link

Housing

IP protection

Direct/
indirect

Available colors

Applications*

FDM221

Small, with back box, glass

Inside

Direct

Red, yellow, green, blue

1, 2

FDM225-RG

Small, without back box (recessed mounting), surface mounting with FDMH295-R, glass

Inside

Direct

Red

1, 2, 3

FDM225-RP

Small, without back box (recessed mounting), surface mounting with FDMH295-R, plastic

Outside

Direct

Red

1, 2, 3

FDM226-RG

Small, with back box (surface mounting), glass

Outside

Direct

Red

1, 4, 6

FDM226-RP

Small, with back box (surface mounting), plastic

Expandable

Direct

Red

1, 4, 6

FDM224

Large, with back box, glass

Expandable

Direct

Red, yellow, green, blue

1, 2, 4

FDM224H

Large, "heavy duty", glass

Expandable

Direct

Red

1, 4, 5, 6

FDM223

Large, with back box, glass

Expandable

Indirect

Red, yellow, green, blue

1, 2, 4

FDM223H

Large, "heavy duty", glass

Expandable

Indirect

Red

1, 4, 5, 6

Applications*

  1. For the immediate manual actuation of an alarm.

  2. For surface- and recess-mounted feed lines in easily accessible places.

  3. For surface and recess mounting in easily accessible places.

  4. For indoor and outdoor application, equally suited for wet, humid, and dusty areas.

  5. Only for surface-mounted feed lines in easily accessible places.

  6. Tunnels, industry.