Sinteso terminals

FT2040 – the fire terminals for remote operation

Sinteso terminals FT2040

The FT2040 fire terminals supplement the fire control panels, mirroring the displays and functions of the control panels with which it is networked. Thus, it allows the same system operation as the control panels, which is practical for adding further operating terminals some distance away from the control panels, for example in the security monitoring room or reception area. This enables the personnel to react faster to alarms and faults, from their own workstations, without having to go to the control panel.

Common features:

  • Integrated control unit

  • Separate DC 24 V supply input possible

  • Redundant DC 24 V supply input possible

  • Networkability via FCnet/SAFEDLINK or Ethernet

  • Power supply: 70 W (optional)

  • Battery capacity: max. 2x7 Ah

  • Cabinet dimensions (WxHxD): 430 x 398 x 80mm


Product, catalog link

Description, consists of

FT2040-AZ

- Eco housing

FT2040-EZ

- Eco housing

- 24 LED display groups

Expansions and accessories

Please find all information in our product catalog:
Expansion FT2040
Accessories FT2040