Networkable control panels

Sinteso control panels FC2020

Sinteso control panels FC2020

FC2020 – the control panel for small-scale applications

The design of the FC2020 fire control panel is extremely small and compact, and it can be completely networked via Ethernet. A maximum of 252 FDnet devices, such as fire detectors, alarms or floor repeater displays can be connected. They can be distributed on up to four FDnet loops or eight stubs. Via FCnet, the FC2020 can also be networked with Sinteso™ control panels that are of the same design or more powerful. The FC2020 is particularly suitable for the following applications:

  • Small hotels

  • Workshops

  • Bank and branch post  offices

  • Museums

  • Small-scale industrial operations

  • Retirement and nursing homes

  • Schools


Common features:

  • 2 loops for ma.x. 252 addresses

  • Cabinet dimensions (WxHxD): 430 x 398 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

FC2020-AZ

- Standard housing

70 W

2x12 Ah

FC2020-EZ

- Standard housing

- 24 LED display groups

70 W

2x12 Ah

FC2020-AA

- Comfort housing

150 W

2x26 Ah

FC2020-AE

- Comfort housing

- 48 LED display groups

150 W

2x26 Ah

Sinteso control panels FC2040

Sinteso control panels FC2040

FC2040 – the control panel for medium-sized applications

The FC2040 fire control panel is the right choice for medium-sized areas of use. It supports up to 504 FDnet devices that can be connected on up to eight FDnet loops or 16 stubs. This provides a good foundation for protecting medium-sized buildings. Since the FC2040 can be networked, it can also be used for monitoring extensive building complexes. Some examples of practical applications:

  • Medium-sized industrial operations

  • Office and administrative buildings

  • Shopping centers

  • Medium-sized hospitals

  • Hotel complexes

  • University campuses


Common features:

  • 4 loops for ma.x. 504 addresses

  • Cabinet dimensions (WxHxD): 430 x 796 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

FC2040-AA

- Comfort housing

150 W

2x26 Ah

FC2040-AE

- Comfort housing

- 48 LED display groups

150 W

2x26 Ah

FC2040-AG

- Comfort housing

- Control unit with 96 LED display groups

150 W

2x26 Ah

Sinteso control panels FC2060

Sinteso control panels FC2060

FC2060 – the control panel for large applications

The modular control panel FC2060 is the ideal solution for large new applications or a stepwise modernization of existing fire detection systems. Its modular structure lets you connect up to four loops, and up to five module bus cards can be integrated. This means that the FC2060 can be expanded to support more than 1,500 devices, offering maximum flexibility and opening up new perspectives. Possible applications include:

  • Large industrial plants

  • Big office complexes

  • Full-scale industrial complexes


Control panel features:

  • 28 loops for max. 1,512 addresses

  • Cabinet dimensions (WxHxD): 430 x 796 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

FC2060-AA

- Comfort housing
- Control unit with 48 display groups

150 W

2x45 Ah

Expansions and accessories

Please find all information in our product catalog:

Expansions FC20xx
Accessories FC20xx