Sinteso linear smoke detector

ASA linear smoke detector FDL241-9

ASA Linear smoke detector

The linear smoke detector operates according to the extinction principle. It sends infrared light to a reflector that sends it back. False alarms are effectively prevented with an additional distance measurement that detects foreign bodies in the light beam, for example if a fork lift truck accidentally interrupts the beam.

Product, catalog link

Description, applications

Sensors

FDL241-9

Early detection of smoke-forming flaming fires e.g. in: - Warehouses - Halls with complex ceiling structures - Factory halls

Sensor and reciever in one housing