Air sampling smoke detection kit FDBZ290

Air sampling chamberASD duct FDBZ292

The air sampling smoke detection kit is a passive monitoring system without a fan of its own. It uses the pressure differences within the ventilation system to continuously take air samples from the ventilation duct via the air flow tube. It then supplies the samples to the air sampling smoke detection kit where the FDOOT241-A9 is located. The point detector FDOOT241 has two parameter sets, Super Sensitive and Ultra Sensitive, which have been developed specially for fast and sensitive detection response.