Extend your SIGMASYS system with Sinteso Move

With the intelligent Sinteso™ Move extension solution, you can extend your existing SIGMASYS system with the latest fire detection technology right where you need it – whether you are extending your building, opening up unused building areas or making major changes to room functions.

Three basic extension possibilities for SIGMASYS

  • Addition of detectors

  • Addition of detector loops

  • Extending the existing panel network using the Sinteso network integrator FG2020


Smart, small system extension using Sinteso Move detectors

Click zoom to enlarge the picture

Smart, small extention for single rooms

  • Step-by-step system extension by integrating individual Sinteso Move detectors into existing SIGMALOOPs - as multiple protocol detectors, these detectors can communicate with your existing control panel

  • After replacing the control panels, the multi-sensor technology and ASAtechnology™ of these detectors can be activated if required.


Smart, medium-sized system extension with new SIGMALOOP or Sinteso FDnet detector

Click zoom to enlarge the picture

Smart, medium-sized extension for larger areas

  • Extending existing control panels with entire detector loops with Sinteso Move detectors – e.g. by using existing SIGMALOOPs in the SIGMASYS C panel that still have free slots

  • Extending existing modular panels SIGMASYS M/L with Sinteso FDnet loops and the Sinteso detectors of the C-LINE and S-LINE, including the advantages of the ASAtechnology of the Sinteso S-LINE detectors


Combined system extension for networked applications using the Sinteso network

Combined extensions for campus-wide applications, e.g. new building complexes

  • Merging the existing panel network with the new Sinteso system into a common platform using the Sinteso Move network integrator FG2020

  • Displaying system messages from the existing panel network in the new shared network at any Sinteso panel

  • Sinteso Move network integrator: full functionality and operation of a Sinteso panel with connection options for up to four Sinteso FDnet loops

Highlights

  • Long-term investment protection through technology that grows along with your needs

  • Protection against false alarms thanks to ASAtechnology

  • Faster device replacement and faster integration without interrupting operations

  • Optimal basis for a future modernization of the existing system