The extension solution for existing AlgoRex systems – Sinteso Move

Do you want your fire protection to grow along with your company? With our intelligent Sinteso™ Move extension solution, you can flexibly extend your existing AlgoRex® fire detection system with the latest Sinteso technology – to optimally protect your investments as well as your new premises.

 

Three possibilities for extending your AlgoRex fire detection system

  • Adding new detectors

  • Using a new control panel

  • Combined extension through integration with the danger management system


Smart system extension – with additional Sinteso Move detectors

Click zoom to enlarge the picture

Smart extension – when adding a few detectors is enough

  • Step-by-step system extension by connecting individual Sinteso Move detectors to the existing detector loop – as multiple protocol detectors, they communicate with your control panel.

  • Depending on the existing system version, you can also connect entire Sinteso FDnet loops to your existing fire control panel – i.e. loops with different Sinteso C-LINE detectors as well as S-LINE detectors with deception-free ASAtechnology™.


Comfortable system extension – by replacing your control panel and adding detector loops

Click zoom to enlarge the picture

Comfortable extension, if the existing control panel has no more capacity

  • Replacement of existing stand-alone control panel with modular Sinteso Move control panel FC2030, FC2060 or FC2080 - simple connection of existing detectors, additional Sinteso detector loops as well as additional Sinteso control panels possible

  • Intuitive, easy operation as well as a variety of programming options and remote control functions

  • Flexible for future system extensions

  • Integration of new Sinteso Move control panel into a danger management system from Siemens possible


Combined extension - through integration with the building managment platform Desigo CC

Click zoom to enlarge the picture

Combined extension – if you have multiple networked fire control panels

Highlights

  • Long-term investment protection through technology that grows along with your needs

  • Protection against false alarms thanks to ASAtechnology

  • Faster device replacement and faster integration without interrupting operations

  • Optimal basis for a future modernization of the existing system