Addressable manual call points

Sinteso addressable manual call points

Addressable manual call points enable immediate manual actuation of a fire alarm. They can be used for indoor or outdoor applications – in easily accessible places. Addressable manual call points allow manual alarm actuation by simply pushing in the glass or plastic plate.

Standard Manual Call Points

Product, catalog link

Housing

IP protection

Direct/
indirect

Available colors

Applications*

FDM221

Small, with back box, glass

Inside

Direct

Red, yellow, green, blue

1, 2

FDM225-RG

Small, with back box (recessed mounting), surface mounting with FDMH295-R, glass

Inside

Direct

Red

1, 2, 3

FDM225-RP

Small, withback box (recessed mounting), surface mounting with FDMH295-R, plastic

Outside

Direct

Red

1, 2, 3

FDM226-RG

Small, without back box (surface mounting), glass

Outside

Direct

Red

1, 4, 6

FDM226-RP

Small, without back box (surface mounting), plastic

Outside

Direct

Red

1, 4, 6

FDM231

Small, with back box (surface mounting), plastic

Direct

Red

1, 5

FDM223

Large, glass

Expandable, IP44

Indirect

Red, yellow, green, blue

1, 2, 4

FDM224

Large, glass

Expandable, IP44 or IP64

Direct

Red, yellow, green, blue

1, 2, 4

FDM233

Large, glass

Inside

Indirect

Red

1, 4, 5

FDM234

Large, glass

Inside

Direct

Red

1, 4, 5

Heavy Duty Manual Call Points

Heavy Duty Manual Call Points have a robust housing made of glass fiber reinforced thermoplastic material for an increased life span. They are suited for surface mounting in wet, humid and dusty areas.

Product, catalog link

Housing

IP protection

Direct/
indirect

Available colors

Applications*

FDM223H

Large, "heavy duty", glass

Ouside/Inside, IP44 or IP64

Indirect

Red

1, 4, 5, 6

FDM224H

Large, "heavy duty", glass

Ouside/Inside, IP44 or IP64

Direct

Red

1, 4, 5, 6

FDM243H

Large, "heavy duty", glass

Ouside/Inside, IP66

Indirect

Red

1, 4, 5, 6

Applications*

  1. For the immediate manual actuation of an alarm.

  2. For surface- and recess-mounted feed lines in easily accessible places.

  3. For surface and recess mounting in easily accessible places.

  4. For indoor and outdoor application, equally suited for wet, humid, and dusty areas.

  5. Only for surface-mounted feed lines in easily accessible places.

  6. Tunnels, industry.