Sinteso floor repeater terminals and displays

Floor repeater terminal and display – clear and simple

Sinteso floor repeater terminals and displays

Messages from clearly defined monitoring zones, such as hospital floors, can be displayed via the FT2011 floor repeater display with the same event text as at the control panel and can even be handled by means of the FT2010 floor repeater terminal. They meet highest safety standards, since the floor repeater terminals can be placed directly on the FDnet – and will function without interruption even in case of an open or short circuit.

Product, catalog link

Description, consists of

Power supply

> Floor repeater terminal FT2010-A1

The FT2010 enables staff to control and operate events without having to be by the control panel. These devices communicate and are powered via a control panel’s FDnet. As a result, since no additional power supply or cabling is required, these devices can be used with great flexibility.

via FDnet or 70 W (optional)

> Floor repeater display FT2011-A1

Messages from small monitoring zones, such as hospital wards, can be displayed via the FT2011 floor repeater display with the same event text as displayed at the control panel.

via FDnet or 70 W (optional)