Alarm indicators

Sinteso alarm indicators

Alarm indicators are connected to automatic fire detectors in order to indicate quickly the source of an alarm signal from detectors which are not easily accessible or visible. The alarm indicators contain an indicator lamp unit with one respectively two LEDs. They light up as soon as the connected fire detector gives an alarm.

Product, catalog link

Description, use

FDAI91

- Modern flat design, non-screw terminals
- Suitable for door frames

FDAI92

- Modern flat design, non-screw terminals
- Suitable for wall mounting

FDAI93

Simple plug-in, expanding-spring socket.

FDCAI221

- Addressable
- Modern flat design, non-screw terminals
- Suitable for wall mounting