Sinteso alarm equipment

Sinteso alarm equipment

Siemens offers a complete range of alarm equipment including sounders for ceiling and wall mounting, a sounder beacon according to EN54-23 and sounders with supplementary optical indication.

Sounders

Product, catalog link

Description

Application areas

Alarm sounders

> FDS221-W

> FDS221-R

Sound level: 99 dBA/1 m

Large areas, e.g.:

- Public buildings

- Office buildings

Sounder interbase

> FDSB221

Sound level: 83 dBA/1 m

- Hotel rooms

- Hospital rooms

- Nursing homes

Sounder base

> FDSB291

The sounder base can only be used together with an automatic C-LINE or S-LINE FDOOT, FDT or FDO detector.

Sound level: 88 dBA/1 m

- Hotel rooms


Sounder beacon (according to EN54-23)

Product, catalog link

Description

Application areas

Sounder beacon interbase

> FDSB228

Sound level: 83 dBA/1 m

Beacon setting: O-1.5-2.4 and C-3-5 (white)

Areas where optical and acoustical signaling is required according EN54-23, e.g.:

- Public buildings

- Office buildings

- Hotel rooms

- Buildings with loud ambient noise

You will find more information to the new European Standard EN 54-23 here.

 

Sounders with supplementary optical indication

Product, catalog link

Description

Application areas

Alarm sounders with supplementary optical indication

> FDS229-R

> FDS229-A

Sound level: 99 dBA/1 m

Light intensity: max. 3.2 cd for red

Light intensity: max. 2.8 cd for orange

Areas where optical and acoustical signaling is required, e.g.:

- Hospitals

- Senior citizen homes and nursing homes

- Along escape routes

- In corridors

- In stair wells

Sounder interbase with supplementary optical indication:

> FDSB229

Sound level: 83 dBA/1 m

Light intensity: max. 3.2 cd for red

Areas where optical and acoustical signaling is required, e.g.:

- Hospitals

- Senior citizen homes and nursing homes

- Along escape routes

- In corridors

- In stair wells