Sinteso input/output modules

Sinteso input/output modules

Input modules allow for the monitoring of devices for alarm inputs, confirmation signals or technical states. Output modules allow for the control of other equipment such as door holders, fire dampers, smoke control systems, plant shutdown etc.

Product, catalog link

Description, use

Input module FDCI221

- 1 isolated control input (monitored)

Input/output module FDCIO221

- 1 isolated control input (monitored)
- 1 isolated control output 30 VDC/2 A
- The control output can be configured in two modes:   
1. Monitored mode (requires additional 24 VDC power supply)
2. Clean contact mode (loop-powered)

Input module FDCI222

- 4 isolated control inputs (monitored)
- E.g. for status monitoring such as door status

Input/output module FDCIO222
Input/output module FDCIO224

- 4 isolated control inputs (monitored)
- 4 isolated control Outputs for fire controls or fire dampers: 250 VAC/4 A, 30 VDC/4 A
- E.g. for decentralized control of fire doors and fire dampers

Zone module FDCI223, externally powered

Conventional zone module
- 1 conventional detector line up to 32 detectors

Input/output module "transponder" FDCIO223

Transponder permits the monitored connection of:
- 2 conventional detector lines or
- 2 outputs for alarming devices (monitored) or
- 1 conventional line and 1 monitored output 
Remark: Output rated at 24 VDC/2 A.