Networkable control panels

Sinteso fire control panels FC2020

Sinteso fire control panel 2020

FC2020 – the compact fire control panel for small-scale applications

The design of the FC2020 fire control panel is extremely small and compact, and it can be completely networked. A maximum of 252 FDnet devices, such as fire detectors, alarm devices or floor repeater displays can be connected. They can be distributed on up to four FDnet loops or eight stubs. Via FCnet, the FC2020 can also be networked with Sinteso™ control panels that are of the same design or more powerful.

The FC2020 is particularly suitable for the following applications:

  • Small hotels

  • Workshops

  • Bank and branch post offices

  • Museums

  • Small-scale industrial operations

  • Retirement and nursing homes

  • Schools


Common Features:

  • Up to 4 loops for max. 252 addresses

  • Cabinet dimensions (WxHxD): 430 x 398 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

> FC2020-AZ

- Standard housing

70 W

2x12 Ah

> FC2020-EZ

- Standard housing

- 24 LED display groups, each with a red/green and yellow LED

70 W

2x12 Ah

> FC2020-AA

- Comfort housing

150 W

2x26 Ah

> FC2020-AE

- Comfort housing

- 48 LED display groups, each with a red/green and yellow LED

150 W

2x26 Ah


Sinteso fire control panels FC2030

Sinteso fire control panel 2020

FC2030 – the modular fire control panel for medium-sized applications

The FC2030 fire control panel is the right choice for medium-sized new applications or a stepwise modernization of existing fire detection systems. Its modular structure lets you connect up to two loops. Up to two module bus cards can be integrated. This means that the FC2030 can be expanded to up to 12 loops or 24 stubs respectively, supporting more than 756 devices.

Module bus cards for the FC2030

  • FDnet line card for 252 FDnet devices

  • MS9i line card for 2 addressable MS9i lines

  • AnalogPLUS line card for 4 addressable AnalogPLUS lines

  • Interactive line card for 1 addressable interactive line

  • Interactive Ex line card for 1 addressable interactive Ex line

  • Collective line card

  • I/O cards for central inputs and outputs, horn lines or for alarm and fault transmission


The FC2030 is suitable for the following applications:

  • Medium-sized industrial operations

  • Office and administrative buildings

  • Shopping centers

  • Medium-sized hospitals

  • Hotel complexes

  • University campuses


Common Features:

  • Up to 12 loops for max. 756 addresses

  • Cabinet dimensions (WxHxD): 430 x 796 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

> FC2030-AA

- Comfort housing

150 W

2x26 Ah


Sinteso fire control panels FC2040

Sinteso fire control panel 2040

FC2040 – the compact fire control panel for medium-sized applications

The FC2040 fire control panel is the right choice for medium-sized areas of use. It supports up to 504 FDnet devices that can be connected on up to eight FDnet loops or 16 stubs. This provides a good foundation for protecting medium-sized buildings. Since the FC2040 can be networked, it can also be used for monitoring extensive building complexes.

Some examples of practical applications:

  • Medium-sized industrial operations

  • Office and administrative buildings

  • Shopping centers

  • Medium-sized hospitals

  • Hotel complexes

  • University campuses


Common Features:

  • Up to 8 loops for max. 504 addresses

  • Cabinet dimensions (WxHxD): 430 x 796 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

> FC2040-AA

- Comfort housing

150 W

2x26 Ah

> FC2040-AE

- Comfort housing

- 48 LED display groups, each with a red/green and yellow LED

150 W

2x26 Ah

> FC2040-AG

- Comfort housing

- Control unit with 96 LED display groups, each with a red/green and yellow LED

150 W

2x26 Ah


Sinteso fire control panels FC2060

Sinteso fire control panel FC2060

FC2060 – the modular fire control panels for large applications

The modular fire control panel FC2060 is the ideal solution for large new applications or a stepwise modernization of existing fire detection systems. Its modular structure lets you connect up to four loops. Up to five module bus cards can also be integrated. This means that the FC2060 can be expanded to up to 28 loops or 56 stubs respectively, supporting more than 1,500 devices. As a result, the panel offers maximum flexibility and opens up new perspectives - especially when networked with other FCnet stations.

Module bus cards for the FC2060

  • FDnet line card for 252 FDnet devices

  • MS9i line card for 2 addressable MS9i lines

  • AnalogPLUS line card for 4 addressable AnalogPLUS lines

  • Interactive line card for 1 addressable interactive line

  • Interactive Ex line card for 1 addressable interactive Ex line

  • Collective line card

  • I/O cards for central inputs and outputs, horn lines or for alarm and fault transmission


Possible applications include:

  • Large industrial plants

  • Big office complexes

  • Full-scale industrial complexes


Control panel Features:

  • Up to 28 loops for max. 1,512 addresses

  • Cabinet dimensions (WxHxD): 430 x 796 x 160 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

> FC2060-AA

- Comfort housing

- Control unit with 48 display groups, each with a red/green and yellow LED

150 W

2x45 Ah


Sinteso fire control panels FC2080

Sinteso fire control panel 2080

FC2080 – the modular fire control panel for very large applications and high safety requirements

The modular fire control panel FC2080 ensures the highest safety and flexibility for very large fire detection systems and applications with the highest safety requirements. The FC2080 offers multiple redundancies and slots for up to 37 module bus cards. A maximum of 30 FDnet line cards for 120 loops with a total of up to 5,000 peripheral devices and detectors can be inserted. In addition, the FC2080 can be flexibly equipped with collective and MS9i line cards as well as I/O Cards.

Module bus cards for the FC2080

  • FDnet line card for 252 FDnet devices

  • MS9i line card for 2 addressable MS9i lines

  • AnalogPLUS line card for 4 addressable AnalogPLUS lines

  • Interactive line card for 1 addressable interactive line

  • Interactive Ex line card for 1 addressable interactive Ex line

  • Collective line card

  • I/O cards for central inputs and outputs, horn lines or for alarm and fault transmission


This opens up new dimensions of fire protection in applications like:

  • Airports

  • Chemical and pharmaceutical production facilities

  • Data centers

  • Power plants


Common features:

  • Up to 120 loops for max. 5,000 addresses

  • Cabinet dimensions (WxHxD): 2,204 x 601 x 615 mm


Product, catalog link

Description, consists of

Power supply

Battery capacity

> FC2080

Free-standing cabinet

opt. 2x150 W

opt. 2x100 Ah