Sinteso C-LINE fire detectors

C-LINE fire detectors for standard applications

Sinteso C-LINE fire detectors

Sinteso C-LINE fire, flame, and heat detectors are the first choice of investors, planners, and operators in normal environmental conditions where only occasional deceptive phenomena occur.

The C-LINE fire detectors offer very high safety on the basis of the newly developed detection algorithms (DA). Before an alarm is activated, the signals recorded by the sensor (such as smoke density, temperature or both simultaneously) are converted to mathematical gradients (intensity, rate of increase and fluctuation) and analyzed by means of detection algorithms.

Customizable protection in any environment

3 Application areas

C-LINE fire detectors are suitable for use in hotel rooms

... in museums ...

... or in shopping centers.


C-LINE fire detectors

Product, catalog link

Description

Sensors

DA neural fire detector FDOOT221

- Detects optical and thermal signals separately and combines them in its neural network
- Suitable for detecting smoldering fires and open fires involving solid materials and liquids

- 2 sensors, optical forward and backward scattering
- 2 heat sensors

DA wide-spectrum smoke detector FDO221

- Specially designed for detecting smoldering fires and smoke-forming open fires

- 1 sensor, optical forward scattering

DA heat detector FDT221

- Detects open fires and fire outbreaks with a rapid rise in temperature
- Can be used as a differential heat detector

- 2 redundant heat sensors