Synova system overview

Conventional SynoLINE system

The SynoLINE system provides huge flexibility in the simplest of packages.

  • Simple conventional detector line

  • Compatible with and matched to the Synova detector series


Conventional SynoLINE system (graphic)
Fig.: Conventional SynoLINE system

Synova – auto-addressing SynoLOOP system

SynoLOOP can be used for large and complex applications. Its inherent simplicity and excellent choice of default settings mean smaller sites can also benefit from the extra features available with analog addressable technology.

  • Automatic detector addressing and status transmission

  • Secure signal transmission on unshielded cables

  • Intelligence distributed across the detectors and the fire control panel

  • Automatic address allocation by the control panel

  • Isolator in every device


Auto-addressing SynoLOOP system (graphic)
Fig.: Auto-addressing SynoLOOP system