Synova™ fire peripherals

To complement the Synova product series, a range of peripheral devices is offered.

Alarm equipment

Synova fire sounder

Reliable alarming equipment for acoustic and optical alarm signaling when an event occurs.  

Product, catalog link

Description

Fire sounder AGN24.6

The alarm sounder is the most popular fire sounder for inside and outside applications‚ although under roof or canopy. The volume is adjustable with a potentiometer. The alarm sounder allows differentiation between various alarms. Choice of 28 preset tones with volume control. Line monitoring possible by changing the polarity. The base is included.

Ceiling sounder AGT24.1

Ultra slim profile sounder for ceiling mounting for small to medium size rooms with a low background noise level. Detectors can be fitted to the unit providing a neat‚ unobtrusive installation. Choice of 4 different tones with two sound intensities‚ remote-controlled change of tone for two-stage alarm.

Mallory buzzer AGS24.5

Buzzer for small‚ dry rooms with a low background noise level. Buzzer with continuous tone. For incorporation in equipment‚ panels etc. (for front panels with a max. thickness of 5 mm‚ a drill hole of 29.5 mm is adequate).

Flashing signal lamps ALB24.1OR (orange), ALB24.1R (red)

Powerful light intensity generated by electronic flash tube‚ ribbed dome with strong diffusion. Ideal for noisy environments. To identify buildings‚ entrances, and exits: help can be brought quickly in an emergency. For inside and outside applications.

I/O modules

Synova module

To compliment the auto-addressable detector range, a full range of input, output, and combined input/output modules is provided. These modules can be connected on the detection loops of both the Synova FC330A auto-addressing and Synova FC700A networkable panel ranges which provide a vast array of different monitoring and control options.

Product, catalog link

Description

Auto-addressable input module EB322A

On the SynoLOOP detector bus‚ the EB322A input module enables danger messages to be transmitted from sprinkler contacts or locally-provided manual call points with a voltage-free contact. Any short circuit on the detector bus is immediately located from the fire control panel‚ and the defective cable is automatically isolated between two modules. The ring-connection design of the SynoLOOP ensures optimum safety. For test purposes‚ a button on the circuit board can be used to activate a danger report.

Auto-addressable output module AB322A

The SynoLOOP detector bus allows decentralized activation of fire doors‚ fans‚ air conditioning systems‚ lift control systems, etc. They can be used to switch the external equipment on or off in case of a fire event. Any short circuit on the detector bus is immediately located from the fire control panel‚ and the defective cable is automatically isolated between two modules. The loop-connection design of the SynoLOOP ensures optimum safety.

Auto-addressable input/output module ABI322A

Input/output module with a volt-free change over contact provides decentralized activation of fire doors‚ ventilators‚ air conditioning‚ lift controls etc. The signal input for status or alarm messages is configurable via the fire detection control unit. Any short circuit on the detection line is located by the control unit and the defective component isolated. A loop line ensures optimal security.
Relay output (volt-free): 1x30 VAC / DC, 1 A
Cable capacity: 0.2...1.5 mm2 (AWG 24... 16)
Operating temperature: -10...+60°C
Protection category: IP30

Auto-addressable input module CB320A

The CB320A input module is used in the SynoLOOP fire detection system for the decentralized selection of fire detectors with a collective address. Connection of up to 32 fire alarms with a collective address.

Auto-addressable input/output module DC1192

The input/output module DC1192 for the connection of either alarm devices‚ of up to 25 fire detectors with collective address (SynoLINE600) or for galvanic isolation (detection line coupler) between control unit and e.g. shunt  Zener diode barrier with fire detectors for explosion-hazard areas (via SB3).

Auto-addressable input/output module ABI320A

Input/output module with a volt-free changeover contact provides decentralized activation of fire doors‚ ventilators‚ air conditioning‚ lift controls etc. The signal input for status or alarm messages is configurable via the fire detection control unit. Any short circuit on the detection line is located by the control unit and the defective component isolated. A loop line ensures optimal security.
Relay output (volt-free): 1x240 VAC / 4 A or 125 VDC / 4 A
Cable capacity: 0.2...2.5 mm2 (AWG 24... 14)
Operating temperature: -25...+70°C
Protection category: IP56

Alarm indicators

Synova alarm indicator

Alarm indicators are visual parallel indicators for fire detectors. An alarm indicator is ideally used, where the fire detector is difficult to see (e.g. hotel rooms, switching cabinets).

Product, catalog link

Description

Alarm indicator AI320

The AI320 for SynoLINE300 is suitable for door frames.

Alarm indicator AI322

The AI322 for SynoLINE300 is suitable for surface wall mounting.

Alarm indicator AI300

The AI300 for SynoLINE600 is suitable for door frames.

Alarm indicator AI340

The AI340 for SynoLINE600 is suitable for surface wall mounting.

Manual call points

Synova manual call point

Manual call points provide immediate triggering of alarms. The glass panel has a specified breaking point and a protective film. The manual call points are available with red, yellow, green, and blue housings.

Product, catalog link

Description

Conventional manual call point MT320C

Conventional manual call point for SynoLINE300 for the immediate manual actuation of a fire alarm or an extinguishing process by pushing in the glass plate.

Collective manual call points DM1101, DM1103

Collective manual call points for SynoLINE600 for the immediate manual actuation of a fire alarm or an extinguishing process by pushing in the glass plate.
The DM1103 is the best priced IP65 upgradable call point. The housing is mounted during the installation work. The electronic unit can be plugged in just before the start up.

Auto-addressable manual call points DM1131, DM1133A

Auto-addressable manual call points for the immediate triggering of alarm‚ complete with integral short circuit isolator. The glass panel has a specified breaking point and protective film.
The DM1133A is the best priced IP65 upgradable call point. The housing is mounted during the installation work. The electronic unit can be plugged in just before the start up.