2-loop addressable panel FC330A.. | The Synova fire control panels FC330A.. make fire detection system installations safe and easy. The panels administer up to 4 SynoLOOP circuits with up to 512 auto-addressable SynoLOOP elements or 384 conventional SynoLINE detectors. The configuration of the fire detection system occurs automatically when the system is powered up. |
4-16 loop addressable panel FC700A-1 | The FC700A is a modular 4-loop fire alarm control panel for use with Synova analog addressable devices. The FC700A can be self-contained or operate on a network (C-bus) of up to 16 panels‚ terminals or gateways. A maximum of 1,000 devices can be supported on each panel. |