Synova optical smoke detector OP320A | The OP320A is the absolute all-rounder in the Synova 300 range. It has a completely new patented optical system and the latest electronics. This opens up new dimensions with regard to safety and functionality. With the auto-addressable feature‚ no dip switch or punch card settings have to be made. The built-in isolator enables the fire control panel to localize short circuits and open lines during commissioning. |
Multisensor smoke detector OH320A | The smoke detector OH320A is a sensitive and robust detector. It has a completely new and patented optical system‚ cleverly combined with a rate of rise heat detector utilizing latest electronics‚ to open up new dimensions in both safety and functionality. With the auto-addressable feature‚ no dip switch or punch card settings have to be made. The built-in isolator enables the fire control panel to localize short circuits and open lines during commissioning. |
Heat detector (rate of rise and maximum) HI320A | The HI320A is an extremely reliable rate of rise and maximum temperature detector for demanding applications. It is characterized by a reliable response behavior‚ not only in the event of slow temperature rises‚ but also where the temperature rises are fast. With the auto-addressable feature‚ no dip switch or punch card settings have to be made. The built-in isolator enables the fire control panel to localize short circuits and open lines during commissioning. |
Heat detector (maximum) HI322A | The HI322A is a reliable heat detector for locations with large fluctuations in temperature. It continuously measures the ambient temperature and reacts if there is a sustained increase above maximum values. With the auto-addressable feature‚ no dip switch or punch card settings have to be made. The built-in isolator enables the fire control panel to localize short circuits and open lines during commissioning. |