Synova fire protection legacy system

Do you have a Synova fire protection system and are looking for a stepwise modernization solution towards the latest technology?

With the Cerberus PRO modernization solution, existing Synova installations can be easily expanded or modernized step by step with the advanced Cerberus PRO fire safety technology. Modernizing your system at your own pace, you will benefit from better budget planning and staggered investments. Furthermore, maximum system availability and minimum interruptions to your business processes are ensured at all times throughout the project.

 How does it work? Find out more about the Cerberus PRO modernization solution!

Conventional SynoLINE system

The SynoLINE system provides huge flexibility in the simplest of packages.

  • Simple conventional detector line

  • Compatible with and matched to the Synova detector series

Fig.: Conventional SynoLINE system
Fig.: Conventional SynoLINE system

How to modernize and expand your conventional Synova system with Cerberus PRO

Synova – auto-addressing SynoLOOP system

SynoLOOP can be used for large and complex applications. Its inherent simplicity and excellent choice of default settings mean smaller sites can also benefit from the extra features available with analog addressable technology.

  • Automatic detector addressing and status transmission

  • Secure signal transmission on unshielded cables

  • Intelligence distributed across the detectors and the fire control panel

  • Automatic address allocation by the control panel

  • Isolator in every device

Fig.: Auto-addressing SynoLOOP system
Fig.: Auto-addressing SynoLOOP system

How to modernize and expand your addressable Synova system with Cerberus PRO