Fire alarm control panels and systems
Nothing protects you people and your property like a FireFinder XLS fire alarm control panel system. When a fire risk is detected anywhere in your facility, the panel is instantly alerted. In less time than it takes to draw a single breath, alarms are activated and emergency control operations are engaged, arrive, the FireFinder XLS gives them the critical information they need to make potentially life-saving decisions, courtesy of an industry-leading 6” LCD that provides crystal-clear, easy-to-read text, maps, and hazmat icons.
Detailed information about the FireFinder XLS family of products, including FireFinder XLS, FireFinder XLSV and XLS-500, can be found on our American website.