BC80 / BC80A fire peripherals
BC80 / BC80A manual call point
BDS121 (BC80 - non UL), BDS121A (BC80A - UL)
Manual call point can immediate trigger a fire alarm by breaking the glass:
Connected to F-bus.
Installed in the public area such as staircase‚ elevator lobby‚ etc.
Device address can be set via a dip switch.
A built-in dry contact can be used to activate another equipment.
Mounted on the wall 1.5 meters above the ground.
I/O modules
BC80 / BC80A input/output modules
Product | Description |
|---|
BC80 / BC80A input module | BC80 / BC80A input module BDS132 (BC80 – non UL), BDS132A (BC80A – UL-certified) The input module serves as an interface to transmit alarms or technical signals from other equipments to the fire alarm control unit. Connected to the F-bus‚ device address can be set with a dip switch. Serves as interface for potential-free signals from flow switches‚ pressure switches‚ etc. to the fire alarm system. The signal will be transmitted to the controller and trigger corresponding actions. Connection faults are detected and displayed on the controller. |
BC80 / BC80A output module | BDS221 (BC80 – non UL), BDS221A (BC80A – UL-certified) The output module is used to activate external equipment according to the function of the fire alarm unit. Connected to F-bus‚ addresses are set with a dip switch. Output can be configured as pulse or steady on with dip switch. Connection is polarity-free. The input signal for feedback is a potential-free contact. Do not use this module for extinguishing control directly. Faults will be automatically detected and displayed on the controller. |
BC80 collective input module BDS161 | Collective input module can connect collective detectors to the F-bus. Directly connected to the F-bus‚ addresses are set with a dip switch. Up to 15 collective detectors can be connected to the module. An end-of-line element has to be used. Module transmits alarm‚ fault and danger level signal to the control unit. The same indications are displayed on the module. Connection is polarity-free. Faults will be automatically detected and displayed on the control unit. |