BC80/BC80A panels

Compact control panels BC80

Control Panel BC80

BC8001 is a control unit suitable for small-sized projects and constructions. They are equipped with a built-in 32 bit microprocessor and USB upload/download of user data.

Product

Description

BC80 (non UL) compact control unit BC8001

BC8001 is a control unit with 1 F-bus line for up to 127 devices:
number of detector lines: 1
number of field devices: 127
system network: no
built-in printer: no

BC80 (non UL) compact control unit BC8001E

BC8001E is a  control unit with 2 F-bus lines for up to 254 devices:
number of detector lines: 2
number of field devices: 254
system network: yes, up to 32
built-in printer: no

BC80 (non UL) compact contol unit BC8001P

BC8001P is a control unit with 1 F-bus line and printer:
number of detector lines: 1
number of field devices: 127
system network: no
built-in printer: yes

BC80 (non UL) compact control unit BC8001PE

BC8001PE is a control unit  with 2 F-bus lines and printer:
number of detector lines: 2
number of field devices: 254
system network: yes, up to 32
built-in printer: yes


Compact control panels BC80A

Control Panel BC80A

BC8001A is a control unit suitable for small to medium-sized projects and constructions. It has a built-in 32 bit microprocessor and USB upload/download of user data; with controller-powered NAC circuit for alarm signaling devices.

Product, catalog link

Description

BC80A (UL) compact control unit BC8001A

BC8001A is a control unit with 1 F-bus line for up to 127 devices:
number of detector lines: 1 line
number of field devices: 127
built-in printer: no

BC80A (UL) compact control unit BC8001AE

BC8001AE is a control unit with 2 F-bus lines for up to 254 devices:
number of detector lines: 2 lines
number of field devices: 254
built-in printer: no

BC80A (UL) compact control unit BC8001AP

BC8001AP is a control unit with 1 F-bus line and printer:
number of detector lines: 1 line
number of field devices: 127
built-in printer: yes

BC80A (UL) compact control unit BC8001APE

BC8001APE is a control unit with 2 F-bus lines for up to 254 devices including a printer:
number of detector lines: 2 lines
number of field devices: 254
built-in printer: yes


Standard control panels BC80

Control Panel BC80

BC8002 is an advanced control unit based on latest technology to support easy operation and commissioning.

Product, catalog link

Description

BC80 (non UL) standard control unit BC8002-1

BC8001-1 is a wall-mounted advanced control unit for up to 500 devices, using 4 loops:
number of line cards: 1
number of field devices: 500
system network: yes, up to 32

BC80 (non UL) standard control unit BC8002-2

BC8002-2 is a wall-mounted advanced control unit for up to 1,000 devices, using 8 loops:
number of line cards: 2
number of field devices: 1,000
system network: yes, up to 32

BC80 (non UL) standard control unit BC8002-3

BC8002-3 is a wall-mounted advanced control unit for 1,500 devices, using 12 loops:
number of line cards: 1
number of field devices: 1,500
system network: yes, up to 32