BC80 / BC80A addressable heat detector | BDS031 (BC80 – non UL), BDS051A (BC80A – UL-certified) Heat detectors which can be connected to the F-bus. Special features: Newly developed circuit and sensor ensure high performance of fixed and rate of rise temperature detection. High stability against dust‚ electromagnetic interference‚ temperature fluctuation‚ humidity, and corrosion. Produced with SMT advanced technology. |
BC80A / BC80A addressable optical smoke detector | BDS051 (BC80 – non UL), BDS051A (BC80A – UL-certified) smoke detectors which can be connected to the F-bus. Special features: Patented labyrinth optical structure. New built-in ASIC ensures high reliability of data processing. Homogeneous response to different kind of smoke. High stability against dust‚ electromagnetic interference‚ temperature fluctuation‚ humidity, and corrosion. Produced with SMT advanced technology. |